??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 15
HELP_VARIABLE
Company
Huelsen
Description
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, ISO, sim. to DIN 2576
Bill of material
3510061016518
Part number
NB
mm
Tube Ø
mm
Inside Ø
mm
Outside Ø
mm
Height
mm
Hole Circle Ø
mm
Hole Ø
mm
Bolt Number [Piece]
Version
ISO
DN1
Pollici
Theoretical Weight [kg/Piece]
Article Indication
Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, PN10, ISO, sim. to DIN 2576
Product Group
Flanges
Product Sub-group
Flanges slip-on, to welding
Standard
sim. to DIN 2576
Primary Material
Aluminium, EN 485, EN AW 1050A
Anteprime
3D
Dimensione
2D
Download modelli CAD