??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Hub City
Description
2601L PCX Hub City Models - Series 2600 PCX
Bill of material
0230-24961_DL-LR
Part No.
0230-24961_DL-LR
Model Number
2601L
Primary
131
Secondary
264-56C
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
1.250 Zoll
Description
2601L 50/1 WR Double Output
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.500 Zoll
Output Type
Shaft
C.D.
2.626 Zoll
C.D.1
1.334 Zoll
A
4.360 Zoll
A1
2.635 Zoll
B
1.874 Zoll
B1
1.186 Zoll
D
2.938 Zoll
D1
1.562 Zoll
E
6.577 Zoll
F
1.670 Zoll
G
0.4999 Zoll
H
1.760 Zoll
I
3.820 Zoll
J Keyway
1/8 x 1/16 Zoll
K
1.500 Zoll
S
9.000 Zoll
T
4.500 Zoll
T1
1.560 Zoll
U
1.2495 Zoll
V1
2.250 Zoll
V2
2.023 Zoll
W
2.250 Zoll
X Keyway
1/4 x 1/8 Zoll
Y
1.980 Zoll
Q1
7.200 Zoll
Q2
4.500 Zoll
AA
4.8750 Zoll
BB
2.4375 Zoll
CC
2.6880 Zoll
DD
1.3440 Zoll
EE
3/8-16UNC - 2B Zoll
FF
0.7000 Zoll
GG
0.7000 Zoll
HH
6.3750 Zoll
JJ
3.1875 Zoll
KK
3.3750 Zoll
LL
1.6875 Zoll
MM
3/8-16UNC - 2B Zoll
NN
0.7000 Zoll
OO
0.7000 Zoll
Wt.
0 Lbs
预览
3D
尺寸标注
2D
下载CAD模型