??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Hub City
Description
GW10001 - Series GW10000
Bill of material
GW10001-75/1-WR-DO_DL-LR
Part No.
GW10001-75/1-WR-DO_DL-LR
Model Number
GW10001
Primary
Custom
Secondary
GW1001
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
3.750 Cal
Description
GW10001 75/1 WR DOUBLE OUTPUT
Product Type
Right Angle
Product Line
Worm Gear Drive
Input Type
Shaft
Input Diameter
1.250 Cal
Output Type
Shaft
C.D.
10.0000 Cal
C.D.1
5.251 Cal
A
14.373 Cal
A1
7.269 Cal
B
5.115 Cal
B1
3.629 Cal
D
10.355 Cal
D1
5.12 Cal
E
17.0295 Cal
F
3.495 Cal
G
1.249 Cal
H
3.671 Cal
I
10.88 Cal
J
1/4 X 1/8 Cal
K
3.00 Cal
T
14.75 Cal
T1
4.281 Cal
U
3.7495 Cal
V
6.8525 Cal
W
N/A Cal
X
7/8 X 7/16 Cal
Y
5.00 Cal
AA
17.750 Cal
BB
8.875 Cal
CC
6.876 Cal
DD
3.4380 Cal
EE
1-1/4 UNC Cal
FF
2.04 Cal
GG
2.04 Cal
HH
N/A Cal
JJ
N/A Cal
KK
N/A Cal
LL
N/A Cal
MM
N/A Cal
NN
N/A Cal
Wt. Lbs.
1136
Previews
3D
Wymiar
2D
Pobierz modele CAD