??
Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Hub City
Description
PB220W - Industrialine Mounted Bearings
Bill of material
1001-05515
Part No.
Model Number
PB220W
Shaft Size
Description
Insert Type
Eccentric Lock - Wide Inner Race
Bearing Lubrication
Relube
Housing Material
Cast Iron
Housing Style
Low Base
Product Type
Pillow Block
Product Line
Industrialine Mounted Ball Bearing
A
INCH
B
INCH
C
INCH
D
INCH
E Min.
INCH
E Max.
INCH
F
INCH
G
INCH
H
INCH
J
INCH
L
INCH
M
INCH
S
INCH
T Zerk
1/4-28TPR
WT.
Lbs.
Previews
3D
Размер
2D
Сваляне на CAD модели