??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
Model AD5
Bill of material
0220-05401
Part No.
0220-05401
Model Number
AD5
Ratio
Style
Gear Type
SP
Frame Size
N/A
Output Diameter
0.6245 INCH
Description
AD5 1/1 A,B SP
Product Type
Bevel
Product Line
Bevel Gear Drives
Input Type
Shaft
Input Diameter
0.6245 INCH
Output Type
Shaft
A
2.125 INCH
B
3.625 INCH
C
7.25 INCH
D
0.9375 INCH
E
1.875 INCH
F
17/64 INCH
G
0.9375 INCH
H
1.875 INCH
J
0.6875 INCH
K
1.375 INCH
M
17/64 INCH
N
3.25 INCH
P
1.5 INCH
Q
4.75 INCH
R
.6245/.6240 INCH
S
N/A INCH
T
3/16 x 3/32 1-7/32 EFF. LGTH. INCH
V
2.005/2.000 INCH
Shipping Weights
2 lbs
Previews
3D
Размер
2D
Сваляне на CAD модели