??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Hub City
Description
Model 800M - Model 800M
Bill of material
0220-74481
Part Number
0220-74481
Model Number
800M
Ratio
Style
Gear Type
SP
Frame Size
N/A
Output Diameter
40 mm
Description
800M 1/1 A,B SP
Product Type
Bevel
Product Line
Metric Bevel Gear Drives
Input Type
Shaft
Input Diameter
40 mm
Output Type
Shaft
A
40.010/39.978 mm
B
12.00/11.95 mm
C
5 mm
D
4 mm
E
70.6 mm
F1
81 mm
F2
83.444 mm
G
295 mm
H
392 mm
I
116 mm
J
83 mm
K
166 mm
L
M12 x 1.75 mm
M
25 mm
N
210 mm
O
420 mm
P
104 mm
R
208 mm
S
1/2 Inch INCH
Previews
3D
Размер
2D
Сваляне на CAD модели