??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HPC
Description
LWL25-C - Slides - Linear ball slide - dynamic load from 9120 N to 16700 N
Bill of material
HPC - LWL25C-C1H
Part number
Type of slide
OPT
W2
48 mm
W3
35 mm
W4
6.5 mm
L1
mm
L2
mm
L3
mm
L4
mm
M1
M6x16
H
25 mm
H1
5 mm
H3
5.0 mm
+/-0.025
12.5 mm
W
23 mm
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models