??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HPC
Description
LWL 12 - R - Rail - Precision linear slide IKO - Size 12 - Dynamic load from 2000 N to 3780 N
Bill of material
HPC - LWL12-200
Part number
Length
mm
Nb. of holes
W
12 mm
H4
8 mm
D3
3.5 mm
D4
6.5 mm
H
4.5 mm
E
12.5 mm
F
25 mm
Mounting holes
M3 x 8 mm
Weight (per 100mm)
65 g
Informations
Information
INFO
Previews
3D
Dimension
2D
Download CAD models