??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HPC
Description
LRX 25 - C - Carriage - Precision linear roller way IKO - Size 25 - Dynamic load from 31200 N to 35400 N
Bill of material
HPC - LRX25-C1H/GE
Part number
Slide type
W2
70 mm
W3
28.5 mm
W4
6.5 mm
L1
mm
L2
45 mm
L3
mm
L4
mm
D1
7 mm
M1
M8 mm
H1
6.00 mm
H2
10 mm
H3
5 mm
H5
5 mm
H6
36.00 mm
+/-0.05
23.50 mm
Weight
kg
Dynamic load
N
Static load
N
Static moment
Nm
Static moment
Nm
Static moment
Nm
Informations
Information
INFO
R
0.059
G
0.875
B
0.918
Previews
3D
Dimension
2D
Download CAD models