您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TPS051GT8-000
Hotstart
Powered by
CAD模型選擇
{hotstart/tps_asmtab.prj},{NB=TPS051GT8-000},{SE=TPS - Plastic Tank Coolant Heater},{WAT=05},{VOLT=1},{MK=G - Indicates mounting kit only},{TS=T - Indicates thermostat is provided},{TSTAT=8},{OPTIONS=000},{PPATH=tps/tps_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Hotstart
Description
TPS - Thermosiphon Engine Heater
Bill of material
TPS051GT8-000
Part Number
TPS051GT8-000
Series
TPS - Plastic Tank Coolant Heater
Wattage
05 - 500
10 - 1000
15 - 1500
18 - 1800
20 - 2000
05 - 500
10 - 1000
15 - 1500
18 - 1800
20 - 2000
W
Voltage
1 - 120
2 - 240
3 - 277
1 - 120
2 - 240
3 - 277
V
Mounting Kit
G - Indicates mounting kit only
Thermostat
T - Indicates thermostat is provided
Thermostat Settings
8 - 80°F (27°C) on - 100°F (38°C) off
10 - 100°F (38°C) on - 120°F (49°C) off
12 - 120°F (49°C) on - 140°F (60°C) off
8 - 80°F (27°C) on - 100°F (38°C) off
10 - 100°F (38°C) on - 120°F (49°C) off
12 - 120°F (49°C) on - 140°F (60°C) off
Other Options
000 - Standard
000 - Standard
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型