??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Hönger
Description
Micro-Slide MSK
Bill of material
MSK 5-15.10(0)
Model code
Height-matched
Anti-cage creep
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Height
mm
Width
mm
Length
mm
HUB
mm
A1
3.4 mm
B1
mm
F1
3.5 mm
G1
1 x 8 mm
D1
- mm
T1
- mm
R1
- mm
Thread
M2
A2
5.5 mm
F
3.5 mm
G
1 x 8 mm
H
4 mm
T2
1.95 mm
Thread
M2
C dyn
774 N
Md
375 Ncm
ML
184 Ncm
MR
184 Ncm
Weight
5 g
Previews
3D
2D
CAD modeli indir