??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Hönger
Description
Linear Guide Rails Type R
Bill of material
Set (2) R 2-030 / AK 2 x 4 / GA 2 - 0
Model code
Length
mm
Cage type
Required stroke
mm
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Quality classes
Height-matched
Mounting Screws
Material
Height
mm
Width
mm
DW
2.0 mm
J
5.5 mm
Length
15 mm
Length
7.5 mm
N
2.5 mm
D
4.4 mm
Thread
M3
Thread
M2.5
F
2.55 mm
G
4.0 mm
M
2.7 mm
FG
0.5 mm
Q
3.5 mm
Load
15 x 4=60N
Weight
8 g
Previews
3D
2D
Pobierz modele CAD