您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Throttle valve PP, inner diameter = 400 - 10031307(LOD=M-300)
Hoka
Dampers
Powered by
CAD模型選擇
{hoka/drosselklappen/drosselklappe_griff_muffe_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 400 - 10031307(LOD=M-300)},{CNSORDERNO=10031307},{CNSPRICE=83.80},{CNSMASSEXACT=0.000},{DA=400},{LGES=180},{L=50.0},{L1=80},{LX=180},{L1X=80},{TOL=2.4},{S=4.5},{D=394.000},{D1=400.700},{D2=403.000},{D3=411.873},{B=24.200},{B1=230.770},{V=1},{V1=1},{MCODE=3.klpdr.hh.mu.4g:s.0400},{ARTD=HoKa PP Drosselklappe Ø 400 mm mit Griff, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PP damper valve operated by handle Ø 400 mm with sockets, 4th generation},{ARTF=HoKa PP vanne papillon à commande manuelle avec manchons Ø 400 mm, 4ème génération},{CNSMAT=PP},{FAR=RAL 7032},{FARH=schwarz},{INFO=Info text},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 137
HELP_VARIABLE
Company
Hoka
Description
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socket on both sides, 15° louvre
Bill of material
Throttle valve PP, inner diameter = 400 - 10031307(LOD=M-300)
Article number
10031307
10031307
mm
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LOD Level
High
Low
High
Low
Article
HoKa PP damper valve operated by handle Ø 400 mm with sockets, 4th generation
HoKa PP damper valve operated by handle Ø 400 mm with sockets, 4th generation
Material
PP
PP
KatalogNG
0400
0400
Color
RAL 7032
RAL 7032
Color
black
black
Diameter
400
400
mm
Total length
180
180
mm
Length
50.0
50.0
mm
Length
80
80
mm
Wall thickness
4.5
4.5
mm
Info text
Information
Info text
Specification
HOKA PP-H damper valve with hand lever with socket
HOKA PP-H damper valve with hand lever with socket
Remark
The specified dimensions are installation dimensions
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型