??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HepcoMotion
Description
HLGSF Series - HLG Linear Ball Guides
Bill of material
HLGS15CF 116(Z0)
CNSORDERNO
HLGS15CF 116
Order number
Type
Shape
Lenght
mm
Enter value for LR
Lenght
mm
cm
inch
ft
Height
24.0 mm
Height
4.5 mm
Width
18.5 mm
Grease Nipple
M4
Product link
Website
Previews
3D
Boyut
2D
CAD modeli indir