??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 200 - 2-Finger - Helashrink Serie 200 - 2-Finger
Bill of material
HellermannTyton 402-03180
Identification
402-03180
Manufacturer Type Description
203-1-G
Version
Short Description
Warmschrumpfteil für Verzweigstellen 2- Fingerstück schwarz
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-75 °C to +150 °C °C
S nom
43.0 mm
S ± 10% b
mm
JW ± 30% b
1.5 mm
R ± 10% b
38 mm
JW nom
1.5 mm
P ±10% b (P+20%)
80.0 mm
HW ± 20% b
2.5 mm
JW ± 20% b
mm
H max. b
12.0 mm
H min. a
27.0 mm
HW ± 30%
2.5 mm
J max. b
6.0 mm
J/K min. a
13.0 mm
J min. a
13.0 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models