??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HellermannTyton
Description
Helashrink Serie 400 - Helashrink Serie 400
Bill of material
HellermannTyton 404-08022
Identification
Manufacturer Type Description
Version
Short Description
1 to 4 cables Moulded Shape, black
Material
Polyolefin, cross-linked (PO-X)
Colour
Black (BK)
Number of content units per order unit
1.000
Minimum order quantity
1.000
Operating Temperature
-55 °C to +100 °C °C
Adhesive
W2
S nom
mm
S ± 10% b
mm
R ± 10% b
mm
P ±10% b (P+20%)
mm
HW ± 20% b
mm
JW ± 20% b
mm
H max. b
mm
H min. a
mm
J max. b
mm
J min. a
mm
Shrink Ratio
up to 3:1
Diameter fully recovered D
mm
delivery dimensions, internal diameter D
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models