??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
HellermannTyton
Description
ALS Plated Steel Locknuts
Bill of material
HellermannTyton 166-50121
Identification
Short Description
Locknut, plated steel
Manufacturer Type Description
Material
Galvanised Steel (GS)
Colour
Metal (ML)
Package Quantity
1.000
Minimum Order Quantity
Thickness
mm
Net Price
EUR
Operating Temperature
-100 °C to +300 °C
Outside Diameter max.
mm
Deeplink
Deeplink(de)
Thread
SW main body
mm
Outside Diameter max.
mm
Thickness
mm
Previews
3D
Boyut
2D
CAD modeli indir