??
Catalog navigation
CADモデル選択
選択可能な製品数: 18
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SM swivel external thread, IP54
Bill of material
HellermannTyton 166-31108
Identification
Short Description
Metallic fitting, swivel thread
Manufacturer Type Description
Material
Nickel Plated Brass (NPB), Steel, plated (PS)
Colour
Metal (ML)
Length
mm
Package Quantity
1.000
Minimum Order Quantity
Height (H)
mm
Nominal diameter
mm
Nominal diameter, imperial
Others
Operating Temperature
-100 °C to +300 °C
Inner Diameter min.
mm
Deeplink
Deeplink(de)
Thread
Thread length
mm
Minimum bore size
mm
Length
mm
SW thread
mm
SW main body
mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)