您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HellermannTyton
Created: 28.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HellermannTyton
HellermannTyton 166-36102
HellermannTyton
Cable protection
HelaGuard Flexible Conduits and Fittings
Fittings for metallic conduits with plastic coating
Powered by
CAD模型選擇
{hellermann_tyton/19/1439/1498/pcs_scg_gerade_kabelverschraubung_ip65.prj},{NB=166-36102},{IDNR=166-36102},{NO_CU_PER_OU=1.000},{PRICE_QUANT36=1.000},{QUANTITY_MIN=10.000},{QUANTITY_IN38=10.000},{PRICE_EUR_N=15.130},{TAX_N=0.190},{B=12.000},{C=46.000},{CGR2=13.000},{CS=20.000},{D=29.000},{E=13.000},{F=24.000},{G=26.000},{KDM=18.160},{NDM=20.000},{L=12.0},{M=46.0},{N=29.000},{O=13.0},{P=24},{R=26},{PWID=1446},{DESCRIPTION14=Gerade Kabelverschraubung mit Zugentlastung und Kabeldichtung},{DESCRIPTION15=Mehrteilige, Messing vernickelte Verschraubung mit starrem Außengewinde inkl. Elastomer-Dichtung. Mit Zugeentlastung und Kabelabdichtung bei IP68 und IP69k.},{EAN=4031026408460},{ID_MANUFACT17=166-36102},{MANUFACTURE18=HellermannTyton},{MANUFACTURE19=PCS20-SCG-M20}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
HellermannTyton
Description
PCS-SCG Straight Cable Gland Fitting
Bill of material
HellermannTyton 166-36102
Identification
166-36102
166-36102
Short Description
PCS-SCG Straight Cable Gland Fitting
Manufacturer Type Description
PCS20-SCG-M20
PCS20-SCG-M20
Material
Polyamid 6.6 (PA66); Messing vernickelt (NPB); Thermoplastisches Elastomer (TPE)
Colour
Metal (ML)
Length
58
58
mm
Package Quantity
1.000
Minimum Order Quantity
10.000
10.000
Nominal diameter
20
20
mm
Nominal diameter, imperial
Others
Operating Temperature
-50 °C to +135 °C
Deeplink
Deeplink(de)
Thread
M20x1.5
M20x1.5
Thread length
12.0
12.0
mm
Length
46.0
46.0
mm
SW main body
29.000
29.000
mm
Minimum bore size
13.0
13.0
mm
SW main body
24
24
mm
A/F Cable gland section
26
26
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型