??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
MB-Series, flat design
Bill of material
HellermannTyton 151-28210
Identification
Manufacturer Type Description
Short Description
Material
Polyamide 6.6 (PA66)
Colour
Fixing hole Ø FH
mm
Length L
mm
Number of content units per order unit
1
Minimum order quantity
Height H
mm
Width (W)
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Height (H2)
mm
Fixing srew
Cable Tie Width max.
mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models