??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
HellermannTyton
Description
HDM-Series, for parallel routing
Bill of material
HellermannTyton 151-02104
Identification
Manufacturer Type Description
HDM375BDM4W
Short Description
Material
Colour
Black (BK)
Fixing hole Ø FH
10.29 mm
Length L
mm
Number of content units per order unit
1
Minimum order quantity
100
Width (W)
mm
Operating Temperature
Cable Tie Width max.
12.7 mm
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD