??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HellermannTyton
Description
With arrowhead
Bill of material
HellermannTyton 151-01906
Identification
Manufacturer Type Description
Short Description
Material
Polyamide 6.6 (PA66)
Colour
Fixing hole Ø FH
mm
Panel thickness min.
mm
Length L
mm
Panel thickness max.
mm
Package Quantity
1
Minimum order quantity
Height (H)
mm
Width (W)
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
mm
Deeplink
Deeplink
Height (H2)
mm
for Cable Ties
Previews
3D
Dimension
2D
Download CAD models