??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HellermannTyton
Description
MB4, 28 x 28 mm
Bill of material
HellermannTyton 151-28459
Identification
Manufacturer Type Description
Short Description
Material
Polyamide 6.6 (PA66)
Colour
Fixing hole Ø FH
mm
Length L
mm
Number of content units per order unit
1.000
Minimum order quantity
100.000
Height H
mm
Width (W)
mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Cable Tie Width max.
mm
Adhesive
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models