??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
TY8H1
Bill of material
HellermannTyton 151-22819
Identification
151-22819
Manufacturer Type Description
TY8H1
Short Description
Fixing Mount, natural
Material
Polyamide 6.6 (PA66)
Colour
Nature (NA)
Fixing hole Ø FH
3.2 mm
Bundle ∅ max.
3.0 mm
Length L
26.0 mm
Number of content units per order unit
100
Minimum order quantity
100
Height H
6.5 mm
Width (W)
23.0 mm
Operating Temperature
-40 °C to +85 °C, (+105 °C, 500 h)
Nominal diameter
3 mm
Application Range
Adhesive
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models