??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
ATSBCEC35-Series
Bill of material
HellermannTyton 102-68355
Identification
102-68355
Manufacturer Type Description
ATSBCEC35
Short Description
Fixing Clip, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Panel thickness min.
1.5 mm
Length L
39.0 mm
Panel thickness max.
4.0 mm
Number of content units per order unit
1
Minimum order quantity
7000
Height H
13.2 mm
Width (W)
9.0 mm
Operating Temperature
-40 °C bis +105 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models