??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HELIA
Description
9069-77 - Cavity wall, one-gang junction box
Bill of material
9069-77
Art. No.
9069-77
Type
Cavity wall one-gang junction box, Sound insulation, halogen-free
Level of Details
Depth
54.5 mm
Cut hole Ø
74 mm
For panel thickness
7 - 40 mm
Fixing screw spacing
60 mm
Cable entries of up to Ø 11.5 mm
4
Support connectors for each package
5
Individual net weight
69.1 g
Single volume
0.54 l
EAN-Code
4013456536227
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Dimensión
2D
Descarga de modelos CAD