??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HELIA
Description
9069-04 - Cavity wall, one-gang junction box
Bill of material
9069-04
Art. No.
9069-04
Type
Cavity wall, one-gang junction box, Sound insulation, Ø 68 mm
Level of Details
Depth
61 mm
Cut hole Ø
68 mm
For panel thicknesses up to
40 mm
Cable entries of up to Ø 11.5 mm
6
Tube entries up to M25
2
Support connectors for each package
5
Individual net weight
34 g
Single volume
0.525 l
EAN-Code
4013456547940
Data Sheet
HTML (Online)
Infotext
Previews
3D
Wymiar
2D
Pobierz modele CAD