??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HELIA
Description
1283-64 - Install. housing, HaloX® 250 front part
Bill of material
1283-64
Art. No.
1283-64
Type
Install. housing, HaloX® 250 front part, Iinst. opening Ø 215 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
215 mm
Min. luminaire covering Ø
227 mm
Individual net weight
148.000 g
Single volume
2.040 l
EAN-Code
4013456547391
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 215 mm for on-site mixed concrete (1283-64) Plastic front part for installation diameter Ø 215 mm Luminaire covering min. diameter Ø 227 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-64
预览
3D
尺寸标注
2D
下载CAD模型