??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
1282-76 - Installation housing, HaloX® 180 with tunnel 325
Bill of material
1282-76
Order Number
1282-76
Description
Installation housing, HaloX® 180, w. front part magn. holder + tunnel 325, for slab ceilings completely mounted
Level of Details
HaloX®
HaloX® 180
Ceiling exit (CE) Ø
0-180 mm
max. installation depth luminaire / loudspeaker
110 mm
LED wattage max.
35 W
Lamp wattage max.
75 W
Housing diameter Ø
210 mm
Depth incl. front part
120 mm
Tunnel length
325 mm
Tunnel width
140 mm
Tunnel height
85 mm
Combination entry for M20/M25 conduits
4
Individual net weight
702.500 g
Single volume
13.680 L
EAN-Code
4013456548442
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 with tunnel 325, with universal front part for recess, for slab ceilings, one-part (1282-76) Concrete installation housing made of plastic for luminaires and loudspeakers in precast concrete, installation diameter =180 mm, with tunnel 325 for operating devices up to max. 260mm x 90mm x 50mm, with integrated mineral fibreboard for adhesive attachment Depth incl. front part 120 mm Lamp wattage LED max. 35 W Lamp wattage LV/HV/TC max. 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer/Type Kaiser HaloX® 180 Art. No. 1282-76
Previews
3D
Размер
2D
Сваляне на CAD модели