??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HELIA
Description
1282-61 - Install. housing, HaloX® 180 front part
Bill of material
1282-61
Order Number
1282-61
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 100 mm, facing concrete
Level of Details
Ceiling exit (CE) Ø
100 mm
Min. luminaire covering Ø
112 mm
Individual net weight
85.800 g
Single volume
1.432 L
EAN-Code
4013456547032
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 100 mm for facing concrete (1282-61) Plastic front part with elastomer seal for installation diameter Ø 100 mm Luminaire covering min. diameter Ø 112 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-61
Previews
3D
Dimensión
2D
Descarga de modelos CAD