??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HELIA
Description
9940.11 - Ten-piece set of Prefix wings
Bill of material
9940.11
Art. No.
9940.11
Level of detail
Length
137 mm
Width
59 mm
Height
16 mm
Material
Polyethylen
Properties
Halogenfrei
Processing temperature
-5°C / + 60°C
Number of wings
10
E-No.
155 903 308
Individual net weight
202.000 g
Single volume
3.335 l
EAN-Code
7611614265193
Data Sheet
HTML (Online)
미리보기
3D
치수도
2D
CAD모델 다운로드