??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9917.06 - Protective cover
Bill of material
9917.06
Art. No.
9917.06
Designation
Protective cover, for article 9917/9917.21
Level of detail
Length
390 mm
Width
290 mm
Height
1 mm
Material
Polystyrene, impact-proof
Properties
Halogen-free
E-No.
155 913 908
Individual net weight
243.000 g
Single volume
0.800 l
EAN-Code
7611614261867
For type number
9917 / 9917.21
Data Sheet
HTML (Online)
Infotext
Cleaning cover For article 9917, 9917.21 Length x Width x Height: 390 x 290 x 1mm For opposing formwork without support Of polystyrene, impact-proof, halogen-free Article number: 9917.06 / E-No 155 913 908
Previews
3D
Dimension
2D
Download CAD models