??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELIA
Description
9914.02 - Screw-down cover
Bill of material
9914.02
Art. No.
9914.02
Designation
Screw-down cover, 262x112 mm
Level of detail
Length
262 mm
Width
112 mm
Height
5 mm
Color
RAL 9010
Screws
- ST
For type number
9914.01
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 901 198
Individual net weight
53.000 g
Single volume
0.160 l
EAN-Code
7611614039121
Data Sheet
HTML (Online)
Infotext
Screw-down cover For transition box 9914.01 Measures Length x Width x Height: 262 x 112 x 5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9914.02 / E-No 155 901 198
ETIM 40
EC002656
プレビュー
3D
情報
2D
ダウンロード(CADデータ)