??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HELIA
Description
9912.01 - Flush mounting junction box
Bill of material
9912.01
Art. No.
9912.01
Designation
Flush mounting junction box, 175x120x64mm
Level of detail
Length
175 mm
Width
120 mm
Depth
64 mm
Break-out openings Ø 20 mm
2
Combination conduit entries M20/25
14
Combination conduit entries M20/25/32
4
Number of nails
4
Material
Polyethylene
Properties
Halogen-free
Glow wire test
650°C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
155 010 798
Individual net weight
194.400 g
EAN-Code
7611614037639
Data Sheet
HTML (Online)
Infotext
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 175 x 120 x 64mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 14x M20/25, 4x M20/25/32 Break-out openings Ø 20mm: 2 Number of nails: 4 Article number: 9912.01 / E-No 155 010 798
ETIM 40
EC002601
Previews
3D
Boyut
2D
CAD modeli indir