??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1296-02 - Conc. constr. junction casing
Bill of material
1296-02
Order code
1296-02
Type
Conc. constr. junction casing, with plaster skin, 180 x 180 x 84 mm
Level of Details
Length
180 mm
Width
180 mm
Depth
84 mm
Entry fields
8
Number of parts
2
Individual net weight
276.8 g
Single volume
3.556 l
EAN-Code
4013456340619
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimensão
2D
Baixar modelos em CAD