??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
1275-40 - Concrete const. one-gang box CEE 16A
Bill of material
1275-40
Order code
1275-40
Type
Concrete const. one-gang box CEE 16A, with sealing ring for prot. class IP 34, with device screws Ø 4 mm, depth 66 mm
Level of Details
Depth
66 mm
Installation opening Ø
70 mm
Number of parts
3
Individual net weight
55 g
Single volume
0.702 l
EAN-Code
4013456310407
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Размер
2D
Сваляне на CAD модели