??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
1262-71 - Conc. constr. B² one-gang junction box
Bill of material
1262-71
Art. No.
1262-71
Type
Conc. constr. B² one-gang junction box, w/o plaster skin and special adhesive, Depth 48.5 mm
Level of Details
Depth
48.5 mm
Diameter
60 mm
Markings for cables and DIN EN conduits to Ø 16 mm
4
Markings for cables and DIN EN conduits up to Ø 25 mm
4
Individual net weight
33.1 g
Single volume
0.364 l
EAN-Code
4013456147676
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Размер
2D
Сваляне на CAD модели