??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HELIA
Description
1255-43 - Concrete construction one-gang box
Bill of material
1255-43
Order code
1255-43
Designation
Concrete construction one-gang box, with plaster skin, w/o support element holder, depth 41 mm
Level of Details
Depth
41 mm
Installation opening Ø
60 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
2
Number of parts
2
Individual net weight
32.5 g
Single volume
0.406 l
EAN-Code
4013456310100
ETIM 40
EC002601
Datasheet
HTML (Online)
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей