??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 12
HELP_VARIABLE
Company
HEFA
Description
cd53bc_ba-1873T - Plastic flat top chain, 1873T series, buckle chain
Bill of material
CD53BA-1873T-K1200-1
CNSORDERNO
Serial code
type
1873T Series Turning Chain
material(Pallets)
POM
material(Bottom chain)
series
1873T
specification
number of section
pitch
19.05 mm
Plate width L
mm
Reverse bending
150 mm
Turning radius R
mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD