??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HEFA
Description
cd53ba - Plastic flat top chain, 821 series, chain, direct type
Bill of material
CD53BA-821-K750-1
CNSORDERNO
Serial code
CD53BA
type
821series·Double hinge
material(Chain plates)
POM
material(Pin shaft)
stainless steel
series
821
specification
Number of sections N
Pitch
38.1 mm
Plate width L
mm
Working load
2680 N
Reverse bending
50 mm
weight
kg/m
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models