??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
HEFA
Description
CD53AP-882 - Plastic flat top chain, 882 series, sprocket, side curve type
Bill of material
CD53AP-882TAB-10-D20
CNSORDERNO
Serial code
CD53AP
type
882TABseries·Sprocket
material
Nylon PA6
series
882TAB
number of theeth
Shaft bore diameter D
mm
Enter value for D
Shaft bore diameter D
mm
cm
inch
ft
pitch
38.1 mm
Indexing circle diameter Dp
mm
Diameter of the tooth crest circle Do
mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)