??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
CD53B-1 - Plastic flat top chain, 880 series, chain, side curve type
Bill of material
CD53BB-880M-K325-1
CNSORDERNO
Serial code
type
mateiral(Chain plates)
POM
material(Pin shaft)
specification
Number of sections
Pitch
38.1 mm
Chain plate width L
mm
working load
2100 N
Minimum bend radius R
mm
Backbend radius
mm
weight
kg/m
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models