??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
HEFA
Description
ZC8-ZCG8-3.0m - Spur gear - module 3.0
Bill of material
ZC8SE3.0-12-30-A-H8
CNSORDERNO
ZC8SE3.0-12-30-A-H8
Series code
ZC8SE
Material of Pulley
Surface Treatment
heat treatment
Tooth surface hardness
<HB190
pressure angle
20°
Accuracy class
GB/T10095-2008 Level 8
parts
Blackened Kimi screw
m
3.0
Z
chikuanB
30 mm
shape
Shaft hole specification
Round hole
mm
Wert eingeben für D
Round hole
mm
cm
inch
ft
DD
36 mm
DA
42 mm
DF
28.5 mm
Hub diameter
0 mm
L
0 mm
L1
0 mm
L2
0 mm
thread M
0
bending strength
66.66
Tooth surface strength
3.12
Lateral clearance
0.14~0.32 mm
increase threaded hole
Change the size of threaded holes
Changed threaded hole size
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen