??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HEFA
Description
ZJ01FA - Hollow ball spline - Flange type nut
Bill of material
ZJ01FA-D8-L50
CNSORDERNO
Series code
ZJ01FA
type
Flange type nut
National standard material of spline shaft
55
Equivalent material of spline shaft
S55C
Spline sleeve national standard material
GCr15
Spline sleeve is of equivalent material
SUJ2
D Tolerance
h7
hardness
HRC58~
D
mm
D Tolerance
mm
L
mm
Enter value for L
mm
cm
inch
ft
d
mm
Number of ball rows
2
p.c.d
mm
W
mm
A2
mm
H
mm
E
mm
T
mm
Q Oil hole
mm
P.C.D
mm
d1
mm
d2
mm
V
mm
M01
M02
Dynamic basic rated torque
kgf·m
Static basic rated torque
kgf·m
Dynamic load basic rated load
kgf
Static load basic rated load
kgf
Spline bushing weight
Spline shaft weight
INFOTEXT
website
Previews
3D
Размер
2D
Сваляне на CAD модели