??
Catalog navigation
CADモデル選択
選択可能な製品数: 3
HELP_VARIABLE
Company
HEFA
Description
LK08 - Aluminum alloy handwheel - solid/double spoke handwheel - rotating grip
Bill of material
LK08EC-D60
CNSORDERNO
Code
type
Material (Hand)
aluminium_alloy
Handwheel surface treatment
Spray_black
Material (Handle)
nylon
Handle surface treatment1
black
Material (bushing)
aluminium_alloy
Bushing surface treatment
-
D
mm
H
22.5 mm
L
28.0 mm
R
25.0 mm
d
8.0 mm
f
9.0 mm
b
2.0 mm
M
5.0 mm
W
8.0 mm
INFOTEXT
website
プレビュー
3D
情報
2D
ダウンロード(CADデータ)