??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 4
HELP_VARIABLE
Company
HEFA
Description
LG01 - Handle - small straight bar
Bill of material
LG01AJ-M4-L8-B
CNSORDERNO
Code
type
Material (subject)
Zinc_die_casting
Main_body_surface_treatment
Baking_paint
Material (thread)
Thread_surface_treatment
M
L
mm
Handle_color
R
mm
H
29 mm
D
13.0 mm
d
10 mm
INFOTEXT
website
Previews
3D
Dimensión
2D
Descarga de modelos CAD