??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG14A - Precision conveyor / thousand bird type - single side roller chain type / intermediate drive single groove profile (pulley diameter 39mm)
Bill of material
ZG14AW-B80-L550-60-TA220-IM-12.5-F200-G
CNSORDERNO
ZG14AW-B80-L550-60-TA220-IM-12.5-F200-G
Serial code
TYPE
Non anti deviation type
Roller chain material
S45C+nylon
Idler gear material
S45C
Material of fixed pulley seat
kirsite
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
Enter value for B
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
output power
Motor voltage
Motor specification
Gear head reduction ratio
F
mm
Enter value for F
mm
cm
inch
ft
Motor brand
Reverse installation of motor
Specifies the number of nuts on each side of the slot
Number of nuts
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model