??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HEFA
Description
ZG06P - Precision conveyor / single row plastic chain type / head drive three groove profile (pulley diameter 57mm)
Bill of material
ZG06PW-B20-L300-25-TA220-IM-5-H-F205-G
CNSORDERNO
ZG06PW-B20-L300-25-TA220-IM-5-H-F205-G
Serial code
TYPE
Uniserial type
Plastic chain material
Polyacetal
Plastic sprocket material
nylon
Material of fixed pulley seat
kirsite
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
20 mm
L
mm
Enter value for L
mm
cm
inch
ft
output power
Motor voltage
Motor specification
Gear head reduction ratio
Plastic chain specification
Motor brand
Counterbore position
Reverse installation of motor
Specifies the number of nuts on each side of the slot
Number of nuts
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD