??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HEFA
Description
ZG05E - Precision conveyor / synchronous belt double row type (belt width 20mm) / head drive three groove profile (pulley diameter 50mm)
Bill of material
ZG05EW-B80-L365-25-TA220-IM-5-C-G
CNSORDERNO
ZG05EW-B80-L365-25-TA220-IM-5-C-G
Serial code
TYPE
Diallel type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
Entrez la valeur pour B
mm
cm
inch
ft
L
mm
Entrez la valeur pour L
mm
cm
inch
ft
output power/Frame number/inertia
Motor voltage/Step control mode/Servo rated output
Motor specification/Stepping motor torque/Servo voltage
Gear head reduction ratio/Adaptive drive/Servo control mode
Belt specification
Motor brand
Change motor position
distance
mm
Specifies the number of nuts on each side of the slot
Number of nuts
Reducer specification(stepping/servo)
Reduction ratio
INFOTEXT
website
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés