??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZG03G-H - Precision conveyor /High output type/ intermediate drive three groove profile (pulley diameter 30mm)
Bill of material
ZG03GW-B100-L480-60-TA220-IM-5-H-G
CNSORDERNO
ZG03GW-B100-L480-60-TA220-IM-5-H-G
Serial code
TYPE
Non anti deviation type
Profile material
Aluminum alloy
Material of motor cover plate
Aluminum alloy
Material of fixed pulley seat
Aluminum alloy
Profile surface treatment
clear anodizing
Surface treatment of motor cover plate
spray
Surface treatment of pulley fixing seat
spray
B
mm
L
mm
Enter value for L
mm
cm
inch
ft
output power
W
Motor voltage
V
Motor specification
Gear head reduction ratio
Belt specification
Motor brand
Change motor position
distance
mm
Change belt thickness
belt thickness
Specifies the number of nuts on each side of the slot
Number of nuts
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models